Manufacturer part number: 20961-1211235X2000
Brand: NORELEM
Price: 50.92 €
Delivery time: 4 Days
P=cable length: 2000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20961-1211235X2000
Main material | TPU | Component material | Bronze | Form | F |
---|---|---|---|---|---|
D1(mm) | 14.5 | D2=Diameter(mm) | 14.5 | D3(mm) | 6 |
G1 | M12X1 | G2=Thread | M12X1 | L1=thread length(mm) | 43 |
L2=Housing length(mm) | 46.75 | No. of conductors x conductor cross-section | 5X0,34 mm² |
This page is Connectors with screw fitting, Form F (20961), part number 20961-1211235X2000.
You can find the detail information about specifications and dimensions on part number 20961-1211235X2000.
Part Number |
---|
20961-1211235X1000 |
20961-1211235X10000 |
20961-1211235X5000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P=cable length (mm) |
---|---|---|---|---|---|
48.70 € | 1 | 4 Days | 1000 | ||
71.00 € | 1 | 4 Days | 10000 | ||
56.46 € | 1 | 4 Days | 5000 |