Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05990-20-06121 |
05990-20-08121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | D (mm) | M=Spindle toggle clamp | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.93 € | 1 | 4 Days | 3 | 14 | 40 | 18 | 12 | 27 | 45.5 | 5.5 | 5.5 | M6x35 | ||
130.93 € | 1 | 4 Days | 4 | 21 | 45 | 15 | 19 | 32 | 49 | 6.5 | 6.8 | M8x45 |
Loading...
Body Material | Stainless Steel | Form | V | Form-Type | For vertical toggle clamps |
---|---|---|---|---|---|
Surface finish body | Bright | Component material | Stainless steel | Surface finish component | Bright |
B5(mm) | 2 | G=Thread | M5X0,5 | G1(mm) | M8x1 |
H=Height(mm) | 30 | H1(mm) | 25 | L=Length(mm) | 27 |
L1(mm) | 14.5 | L2(mm) | 39 | P=cable length(mm) | 300 |
SW=key width(mm) | 7 | for toggle clamp | K0662 |
Configure
Basic Attributes
Size
A(mm)
A1(mm)
A2(mm)
A3(mm)
B(mm)
B1(mm)
B2(mm)
D(mm)
M=Spindle toggle clamp
Filter by standard shipping days
Optional Attributes