Manufacturer part number: 05990-20-06111
Brand: NORELEM
Price: 130.93 €
Delivery time: 4 Days
Size: 3
A1: 39 mm
A2: 6.5 mm
B: 28 mm
B1: 39 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05990-20-06111
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | Form | H | Form-Type | for horizontal toggle clamps |
A(mm) | 26 | B3(mm) | 8 | B5(mm) | 2 |
G=Thread | M5X0,5 | G1 | M8x1 | L=Length(mm) | 27 |
L2(mm) | 39 | P=cable length(mm) | 300 | SW=key width(mm) | 7 |
for toggle clamp | K0660 |
This page is Status sensors stainless steel with bracket, Form H, for horizontal toggle clamps (05990), part number 05990-20-06111.
You can find the detail information about specifications and dimensions on part number 05990-20-06111.
Configure
Basic Attributes
Size
A1(mm)
A2(mm)
B(mm)
B1(mm)
B4(mm)
D(mm)
H=Height(mm)
L1(mm)
M=Spindle toggle clamp
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05990-20-08111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B4 (mm) | D (mm) | H=Height (mm) | L1 (mm) | M=Spindle toggle clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.93 € | 1 | 4 Days | 4 | 44 | 9 | 31 | 45 | 24 | 6.2 | 27.3 | 20.6 | M8x45 |