Spherical seating nuts (05990) (05990-04)

Spherical seating nuts (05990) 05990-04

Product Details:

Manufacturer part number: 05990-04

Brand: NORELEM

Price: 3.04

Delivery time: 4 Days


Technical Data:

Main material: Steel

D=thread: M4 mm

D1: 8 mm

H: 5.2 mm

R: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05990-04

Part Number
05990-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=thread
(mm)
D1
(mm)
H
(mm)
R
(mm)
SW
(mm)

3.04 €

1 4 Days SteelM485.277

Loading...

  1. 1

This page is Spherical seating nuts (05990), part number 05990-04.
You can find the detail information about specifications and dimensions on part number 05990-04.

Variation of this product

Part Number
05990-05
05990-06
05990-08
05990-10
05990-104
05990-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=thread
(mm)
D1
(mm)
H
(mm)
R
(mm)
SW
(mm)

3.22 €

1 4 Days SteelM5106.799

3.53 €

1 4 Days SteelM613.59.51012.2

4.03 €

1 4 Days SteelM81812.81215.3

4.29 €

1 4 Days SteelM102012.11418.2

3.31 €

1 4 Days Stainless steelM485.277

3.48 €

1 4 Days Stainless steelM5106.799

Tech Support