Locking washers for clamping spindles (05891) (05891-01-0121)

Locking washers for clamping spindles (05891) 05891-01-0121

Product Details:

Manufacturer part number: 05891-01-0121

Brand: NORELEM

Price: 0.75

Delivery time: 4 Days


Technical Data:

Main material: Steel

D (through hole for): M12

D1: 33 mm

L: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05891-01-0121

Part Number
05891-01-0121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D (through hole for) D1
(mm)
L
(mm)

0.75 €

1 4 Days SteelM123324

Loading...

  1. 1

This page is Locking washers for clamping spindles (05891), part number 05891-01-0121.
You can find the detail information about specifications and dimensions on part number 05891-01-0121.

Variation of this product

Part Number
05891-01-0062
05891-01-0081
05891-01-0101
05891-01-0161
05891-01-1041
05891-01-1051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D (through hole for) D1
(mm)
L
(mm)

0.57 €

1 4 Days SteelM61513.5

0.68 €

1 4 Days SteelM82215.5

0.68 €

1 4 Days SteelM102519

1.04 €

1 4 Days SteelM163527

1.20 €

1 4 Days Stainless steelM412.78.7

1.20 €

1 4 Days Stainless steelM512.69.7

Tech Support