Manufacturer part number: 05888-08
Brand: NORELEM
Price: 3.88 €
Delivery time: 4 Days
Component material: Steel
D: 19.5 mm
D1: 13.5 mm
D2: 15 mm
D3=Thread: M8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05888-08
Part Number
|
---|
05888-08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | D (mm) | D1 (mm) | D2 (mm) | D3=Thread | H (mm) | H1 (mm) | M (mm) | T (mm) | Suitable for Rigid Clamping Spindle Order no. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.88 € | 1 | 4 Days | Steel | 19.5 | 13.5 | 15 | M8 | 18 | 2.5 | M8 | 9 | K0101.08065 |
Loading...
Main material | Neoprene |
---|
This page is Thrust pads neoprene (05888), part number 05888-08.
You can find the detail information about specifications and dimensions on part number 05888-08.
Configure
Basic Attributes
Component material
D(mm)
D1(mm)
D2(mm)
D3=Thread
H(mm)
H1(mm)
M(mm)
T(mm)
Suitable for Rigid Clamping Spindle Order no.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05888-06 |
05888-10 |
05888-12 |
05888-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material | D (mm) | D1 (mm) | D2 (mm) | D3=Thread | H (mm) | H1 (mm) | M (mm) | T (mm) | Suitable for Rigid Clamping Spindle Order no. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 1 | 4 Days | Steel | 15 | 10.3 | 10.8 | M6 | 14.4 | 2 | M6 | 5.5 | K0101.06050 | ||
5.08 € | 1 | 4 Days | Steel | 23 | 16 | 17 | M10 | 21 | 3 | M10 | 8 | K0101.10085 | ||
6.31 € | 1 | 4 Days | Steel | 25.5 | 18.5 | 21 | M12 | 23.7 | 3 | M12 | 10.8 | K0101.12100 | ||
2.53 € | 1 | 4 Days | - | 12 | - | - | - | 10 | - | - | - | K0101.05025, K0101.05035 |