Clamping spindles with vulcanized neoprene thrust pad (05887) (05887-01-040421)

Clamping spindles with vulcanized neoprene thrust pad (05887) 05887-01-040421

Product Details:

Manufacturer part number: 05887-01-040421

Brand: NORELEM

Price: 1.61

Delivery time: 4 Days


Technical Data:

Main material: Steel

D: 8 mm

D1: 12 mm

L: 42 mm

L1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05887-01-040421

Part Number
05887-01-040421
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D
(mm)
D1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

1.61 €

1 4 Days Steel8124210M4

Loading...

  1. 1

Basic information

Component material Neoprene

This page is Clamping spindles with vulcanized neoprene thrust pad (05887), part number 05887-01-040421.
You can find the detail information about specifications and dimensions on part number 05887-01-040421.

Variation of this product

Part Number
05887-01-050372
05887-01-060441
05887-01-080631
05887-01-100851
05887-01-1040251
05887-01-1050421
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D
(mm)
D1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

1.61 €

1 4 Days Steel1010375.7M5

2.00 €

1 4 Days Steel10164414M6

2.51 €

1 4 Days Steel13196319M8

3.11 €

1 4 Days Steel15248526M10

4.06 €

1 4 Days Stainless steel8122510M4

6.11 €

1 4 Days Stainless steel11134210M5

Tech Support