Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Main material | L (mm) | M=clamping spindle | |
---|---|---|---|---|---|---|---|---|
0.68 € | 1 | 4 Days | Steel | - | 25 | M4 | ||
0.68 € | 1 | 4 Days | Steel | - | 40 | M4 | ||
0.76 € | 1 | 4 Days | Steel | - | 35 | M5 | ||
0.97 € | 1 | 4 Days | Steel | - | 25 | M6 | ||
1.04 € | 1 | 4 Days | Steel | - | 50 | M6 | ||
1.10 € | 1 | 4 Days | Steel | - | 40 | M8 | ||
1.19 € | 1 | 4 Days | Steel | - | 60 | M8 | ||
2.97 € | 1 | 4 Days | Steel | - | 50 | M10 | ||
3.34 € | 1 | 4 Days | Steel | - | 80 | M10 | ||
3.71 € | 1 | 4 Days | Steel | - | 75 | M12 | ||
3.84 € | 1 | 4 Days | Steel | - | 100 | M12 | ||
11.88 € | 1 | 4 Days | Steel | - | 150 | M16 | ||
1.30 € | 1 | 4 Days | Stainless Steel | - | 20 | M4 | ||
1.82 € | 1 | 4 Days | Stainless Steel | - | 30 | M5 | ||
2.24 € | 1 | 4 Days | Stainless Steel | - | 35 | M5 | ||
2.51 € | 1 | 4 Days | Stainless Steel | - | 40 | M6 | ||
2.51 € | 1 | 4 Days | Stainless Steel | - | 50 | M6 | ||
3.71 € | 1 | 4 Days | Stainless Steel | - | 60 | M8 | ||
6.00 € | 1 | 4 Days | Stainless Steel | - | 80 | M10 | ||
1.02 € | 1 | 4 Days | Stainless Steel | Polyamide | 20 | M4 |
Loading...
Product | Clamp Screw | Form | A |
---|