Plastic grips (05882) (05882-16)

Plastic grips (05882) 05882-16

Product Details:

Manufacturer part number: 05882-16

Brand: NORELEM

Price: 1.50

Delivery time: 4 Days


Technical Data:

A: 4 mm

B: 8 mm

D=diameter: 15 mm

L=Length: 45 mm

for toggle clamp: 05700-0075, 05715-0075, 057


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05882-16

Part Number
05882-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D=diameter
(mm)
L=Length
(mm)
for toggle clamp

1.50 €

1 4 Days 48154505700-0075, 05715-0075, 057

Loading...

  1. 1

Basic information

Main material Plastic Main colour orange

This page is Plastic grips (05882), part number 05882-16.
You can find the detail information about specifications and dimensions on part number 05882-16.

Variation of this product

Part Number
05882-19
05882-20
05882-22
05882-23
05882-28
05882-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
D=diameter
(mm)
L=Length
(mm)
for toggle clamp

1.50 €

1 4 Days 610195305700-0150, 05705-0150, 057

1.50 €

1 4 Days 510206005785-0150, 05795-0150, 058

1.60 €

1 4 Days 413225805715-0200, 05720-0200, 057

1.60 €

1 4 Days 513226005836-0250

1.77 €

1 4 Days 615268505700-0250, 05705-0250, 057

1.85 €

1 4 Days 8173110505700-0350, 05705-0350, 057

Tech Support