Protective caps (05280) (05280-03)

Protective caps (05280) 05280-03

Product Details:

Manufacturer part number: 05280-03

Brand: NORELEM

Price: 1.71

Delivery time: 4 Days


Technical Data:

Main material: Neoprene

Main colour: black

Form: B

Form-Type: bevelled

D=diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05280-03

Part Number
05280-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Main colour Form Form-Type D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws

1.71 €

1 4 Days NeopreneblackBbevelled159.98.5125.8M6

Loading...

  1. 1

This page is Protective caps (05280), part number 05280-03.
You can find the detail information about specifications and dimensions on part number 05280-03.

Variation of this product

Part Number
05280-01
05280-02
05280-04
05280-05
05280-06
05280-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Main colour Form Form-Type D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws

1.39 €

1 4 Days NeopreneblackBbevelled116.65.58.54M4

1.52 €

1 4 Days NeopreneblackBbevelled12.57.36.5104.7M5

1.93 €

1 4 Days NeopreneblackBbevelled1912.711157.1M8

2.42 €

1 4 Days NeopreneblackBbevelled261916.52010M12

1.84 €

1 4 Days PolyamidewhiteAstraight9-6.642.3M3

2.99 €

1 4 Days NeopreneblackBbevelled231514.5189M10

Tech Support