Thrust screws neoprene (05260) (05260-08)

Thrust screws neoprene (05260) 05260-08

Product Details:

Manufacturer part number: 05260-08

Brand: NORELEM

Price: 5.77

Delivery time: 4 Days


Technical Data:

D=thread: M8 x 46 mm

D2: 12 mm

H=Length: 63 mm

H1: 17 mm

S max.: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05260-08

Part Number
05260-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D2
(mm)
H=Length
(mm)
H1
(mm)
S max.
(mm)
F max.
(N)

5.77 €

1 4 Days M8 x 461263173750

Loading...

  1. 1

Basic information

Main material Steel Component material Neoprene D1(mm) 19

This page is Thrust screws neoprene (05260), part number 05260-08.
You can find the detail information about specifications and dimensions on part number 05260-08.

Variation of this product

Part Number
05260-081
05260-10
05260-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D2
(mm)
H=Length
(mm)
H1
(mm)
S max.
(mm)
F max.
(N)

5.35 €

1 4 Days M8 x 261243173750

8.00 €

1 4 Days M10 x 611480193.51000

6.76 €

1 4 Days M10 x 361455193.51000

Tech Support