Angle brackets (05880-01) (05880-01-04)

Angle brackets (05880-01) 05880-01-04

Product Details:

Manufacturer part number: 05880-01-04

Brand: NORELEM

Price: 3.71

Delivery time: 4 Days


Technical Data:

Form: B

A: 25.4 mm

A1=Length: 54 mm

A2: 14.3 mm

B: 19.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05880-01-04

Part Number
05880-01-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

3.71 €

1 4 Days B25.45414.319.141.51244.55.53

Loading...

  1. 1

Basic information

Main material Steel

This page is Angle brackets (05880-01), part number 05880-01-04.
You can find the detail information about specifications and dimensions on part number 05880-01-04.

Variation of this product

Part Number
05880-01-02
05880-01-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)

2.86 €

1 4 Days A184312.5153713.529.55.32

5.02 €

1 4 Days C447616326221668.54

Tech Support