Toggle clamps latch horizontal heavy-duty with catch plate (05827-01) (05827-01-016000)

Toggle clamps latch horizontal heavy-duty with catch plate (05827-01) 05827-01-016000

Product Details:

Manufacturer part number: 05827-01-016000

Brand: NORELEM

Price: 146.11

Delivery time: 4 Days


Technical Data:

Tightening Force: 300 N

Body Material: Steel

Surface finish body: passivated

F1=Tractive force: 16000 N

Travel path L max.: 297.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05827-01-016000

Part Number
05827-01-016000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A2
(mm)
D1
(mm)
H
(mm)
L1
(mm)

146.11 €

1 4 Days 300Steelpassivated16000297.3274.587-9.695.522.8

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red
Version 2 with fixed jaw A(mm) 85.8 A1(mm) 57.2
A3(mm) 34.9 A4(mm) 57.2 B(mm) 79.4
B1(mm) 57.2 B3(mm) 80.5 B5(mm) 9.6
D(mm) 10.3 T(mm) 28.6

This page is Toggle clamps latch horizontal heavy-duty with catch plate (05827-01), part number 05827-01-016000.
You can find the detail information about specifications and dimensions on part number 05827-01-016000.

Variation of this product

Part Number
05827-01-030000
05827-01-130000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A2
(mm)
D1
(mm)
H
(mm)
L1
(mm)

180.92 €

1 4 Days 500Steelpassivated30000278249.65011.212.793.828.4

365.34 €

1 4 Days 500Stainless Steelbright30000278249.65011.212.793.828.4

Tech Support