Toggle clamps hook horizontal with catch plate (05820-04) (05820-04-04000)

Toggle clamps hook horizontal with catch plate (05820-04) 05820-04-04000

Product Details:

Manufacturer part number: 05820-04-04000

Brand: NORELEM

Price: 46.66

Delivery time: 4 Days


Technical Data:

Tightening Force: 160 N

Body Material: Steel

Surface finish body: galvanised

Opening angle of handle: 155°

F1=Tractive force: 3000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05820-04-04000

Part Number
05820-04-04000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

46.66 €

1 4 Days 160Steelgalvanised155°3000400090351985236295741346.583524768.284720

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red
Version 2 with catch plate

This page is Toggle clamps hook horizontal with catch plate (05820-04), part number 05820-04-04000.
You can find the detail information about specifications and dimensions on part number 05820-04-04000.

Variation of this product

Part Number
05820-04-02000
05820-04-07000
05820-04-12000
05820-04-14000
05820-04-17000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Opening angle of handle F1=Tractive force
(N)
F2=Retaining force
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

30.44 €

1 4 Days 100Steelgalvanised153°150020007026136.5402821.5433124.55.2625.416745.5585.414

75.22 €

1 4 Days 200Steelgalvanised155°4000700011551329.571.552.543.57859508.51249.3314841041027

53.94 €

1 4 Days 100Stainless Steelbright153°150020007026136.5402821.5433124.55.2625.416745.5585.414

78.37 €

1 4 Days 160Stainless Steelbright155°3000400090351985236295741346.583524768.284720

165.57 €

1 4 Days 200Stainless Steelbright155°4000700011551329.571.552.543.57859508.51249.3314841041027

Tech Support