Toggle clamps hook horizontal with catch plate (05820-01) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05820-01-02500
05820-01-04000
05820-01-05000
05820-01-12500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Form F1=Tractive force
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

32.07 €

1 4 Days 150Steelgalvanised-250010038.11912.749.234.936.851.135.6836.521271.175.84.916.9

39.68 €

1 4 Days 150Steelgalvanised-4000133.847.631.87.965.749.249.265.748.79.557.4287.586.982.1733

57.41 €

1 4 Days 200Steelgalvanised-50001535428.612.785.760.360.385.7510.312.767337.590.491.9842.6

55.88 €

1 4 Days 150Stainless SteelbrightA250010038.11912.749.234.936.851.135.6836.521271.175.84.916.9

Loading...

  1. 1

Basic information

Surface finish component oil-resistant Component colour red Version 2 with fixed jaw

Tech Support