Toggle clamps latch horizontal with catch plate, Form A (05825) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05825-10-11600

Part Number
05825-10-11600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Surface finish body

47.57 €

1 4 Days Stainless Steelbright

Loading...

  1. 1

Basic information

Tightening Force(N) 100 Component material Plastic Surface finish component oil-resistant
Component colour red Form A F1=Tractive force(N) 1600
Travel path L max.(mm) 112.5 Travel path L min.(mm) 82.5 Clamping travel L2(mm) 30
A(mm) 26.2 A1(mm) 15.9 A2(mm) 15.9
A3(mm) 9.9 A4(mm) 19.8 A5(mm) 5.2
B(mm) 28.2 B1(mm) 19 B3(mm) 13
B5(mm) 2 D(mm) 4.4 D1(mm) 4
D2(mm) 4.4 H(mm) 31.3 L1(mm) 10.4

This page is Toggle clamps latch horizontal with catch plate, Form A (05825), part number 05825-10-11600.
You can find the detail information about specifications and dimensions on part number 05825-10-11600.

Variation of this product

Part Number
05825-10-01600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Surface finish body

24.26 €

1 4 Days Steelpassivated

Tech Support