Toggle clamps latch horizontal with catch plate (05825)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05825-05-02000
05825-05-04000
05825-05-07000
05825-05-12000
05825-05-14000
05825-05-17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
hole arrangement Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L1
(mm)

25.93 €

1 4 Days 100Steelpassivated20001142.3101.71626134.51123-362419162.55.244240.6

37.33 €

1 4 Days 150Steelpassivated40002192.2142.424351912.21439.120.6483224.81936.5660.549.8

60.57 €

1 4 Days 200Steelpassivated70001234177.732513281940-6045362848.5885.656.3

42.31 €

1 4 Days 100Stainless Steelbright20001142.3101.71626134.51123-362419162.55.244240.6

67.84 €

1 4 Days 150Stainless Steelbright40002192.2142.424351912.21439.120.6483224.81936.5660.549.8

147.87 €

1 4 Days 200Stainless Steelbright70001234177.732513281940-6445362848.6876.656.3

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red

Tech Support