Toggle clamps horizontal heavy duty with adjustable clamping spindle (05810) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05810-01-06000

Part Number
05810-01-06000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.90 €

1 4 Days

Loading...

  1. 1

Basic information

Tightening Force(N) 250 Body Material Steel Surface finish body galvanised
Component material Plastic Component colour red Opening angle of holding arm 91°
Opening angle of handle 93° Retaining force F1(N) 3000 Clamping force F3(N) 1800
Clamping force F4(N) 3400 F2=Retaining force(N) 6000 A(mm) 70
A1(mm) 90 B(mm) 30 B1(mm) 48
B2(mm) 22.7 B3(mm) 12.7 B5(mm) 10
C(mm) 51 C1(mm) 25 D(mm) 8.3
D1(mm) 13 H(mm) 83.9 L=Length(mm) 271
L1(mm) 74.5 M=clamping spindle M12x100

This page is Toggle clamps horizontal heavy duty with adjustable clamping spindle (05810), part number 05810-01-06000.
You can find the detail information about specifications and dimensions on part number 05810-01-06000.

Tech Support