Toggle clamps horizontal with flat foot and full holding arm (05805) (05805-01-01400)

Toggle clamps horizontal with flat foot and full holding arm (05805) 05805-01-01400

Product Details:

Manufacturer part number: 05805-01-01400

Brand: NORELEM

Price: 28.55

Delivery time: 4 Days


Technical Data:

Tightening Force: 200 N

Opening angle of holding arm: 90°

Opening angle of handle: 72°

Retaining force F1: 1400 N

Clamping force F3: 800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05805-01-01400

Part Number
05805-01-01400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

28.55 €

1 4 Days 20090°72°140080019003400526428314762633417.5166.6316722482M8x60

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps horizontal with flat foot and full holding arm (05805), part number 05805-01-01400.
You can find the detail information about specifications and dimensions on part number 05805-01-01400.

Variation of this product

Part Number
05805-01-02400
05805-01-03000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
C3
(mm)
D
(mm)
E
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

37.92 €

1 4 Days 25094°76°2400110030005400541.2599435983944523208.74090.1280111M10x80

56.00 €

1 4 Days 25094°80°3000110030006400141.2661341.36710-55926238.744111307130M12x100

Tech Support