Toggle clamps horizontal with flat foot and fixed clamping spindle (05800) (05800-01-00700)

Toggle clamps horizontal with flat foot and fixed clamping spindle (05800) 05800-01-00700

Product Details:

Manufacturer part number: 05800-01-00700

Brand: NORELEM

Price: 17.48

Delivery time: 4 Days


Technical Data:

Tightening Force: 50 N

Opening angle of holding arm: 96°

Opening angle of handle: 78°

Retaining force F1: 700 N

Clamping force F3: 300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05800-01-00700

Part Number
05800-01-00700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M=clamping spindle

17.48 €

1 4 Days 5096°78°700300113.5255.716.827-2199.55.238.810123M5x35

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red

This page is Toggle clamps horizontal with flat foot and fixed clamping spindle (05800), part number 05800-01-00700.
You can find the detail information about specifications and dimensions on part number 05800-01-00700.

Variation of this product

Part Number
05800-01-01400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M=clamping spindle

21.53 €

1 4 Days 15093°76°14006005263862840222.525145.55315638M6x50

Tech Support