Toggle clamps horizontal with straight foot and adjustable clamping spindle (05785) (05785-05-01000)

Toggle clamps horizontal with straight foot and adjustable clamping spindle (05785) 05785-05-01000

Product Details:

Manufacturer part number: 05785-05-01000

Brand: NORELEM

Price: 16.53

Delivery time: 4 Days


Technical Data:

Tightening Force: 50 N

Form: B

Opening angle of holding arm: 96°

Opening angle of handle: 78°

Retaining force F1: 500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05785-05-01000

Part Number
05785-05-01000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
hole arrangement A
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

16.53 €

1 4 Days 50B96°78°5002506001000113.525--849.35.127.59.55.15.2471103725M5x35

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps horizontal with straight foot and adjustable clamping spindle (05785), part number 05785-05-01000.
You can find the detail information about specifications and dimensions on part number 05785-05-01000.

Variation of this product

Part Number
05785-05-02500
05785-05-03200
05785-05-03400
05785-05-05400
05785-05-06400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Form Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
F2=Retaining force
(N)
hole arrangement A
(mm)
A1
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

20.34 €

1 4 Days 150B93°76°12004001000250022638-310511.26.338.21495.565.41736140.6M6x50

28.19 €

1 4 Days 150A90°65°200080016003200325.43820.8-12614.78.748.312.76.46.76117371.639.1M8x63

28.43 €

1 4 Days 200B90°72°14008001900340022642-2.5126158.649.717.510.56.682.22257952.7M8x60

37.77 €

1 4 Days 250B94°76°2400110030005400241.259-216819.411.563.823108.710927710879.5M10x80

55.72 €

1 4 Days 250B94°80°3000110030006400141.266--201023.213.779.62612.98.713130812893.5M12x100

Tech Support