Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05765-01-010500 |
05765-01-022000 |
05765-01-033200 |
05765-01-045000 |
05765-01-110500 |
05765-01-122000 |
05765-01-133200 |
05765-01-145000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Surface finish body | Form | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | F2=Retaining force (N) | A (mm) | A1 (mm) | A3 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M=clamping spindle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.97 € | 1 | 4 Days | 50 | Steel | galvanised | A | 90° | 75° | 250 | 150 | 350 | 500 | 15.9 | 23.8 | 11.1 | 15.9 | 23.8 | 8 | 5 | 1.5 | 7.7 | 6.8 | 4.4 | 17.3 | 79 | 20.7 | 13.5 | M4x20 | ||
19.82 € | 1 | 4 Days | 100 | Steel | galvanised | B | 85° | 73° | 1000 | 600 | 1200 | 2000 | 27 | 37 | 25.4 | 22 | 36 | 11.4 | 7.4 | 2 | 25.1 | 12.7 | 5.5 | 37.8 | 143.5 | 56.9 | 35.7 | M6x44 | ||
28.19 € | 1 | 4 Days | 150 | Steel | galvanised | C | 90° | 65° | 2000 | 800 | 1600 | 3200 | 25.4 | 38 | 20.8 | 22.2 | 35 | 14.7 | 8.7 | 3 | 34.9 | 12.7 | 6.7 | 47.6 | 173 | 71.6 | 39.1 | M8x63 | ||
36.80 € | 1 | 4 Days | 250 | Steel | galvanised | D | 90° | 68° | 2200 | 1100 | 3000 | 5000 | 41.3 | 57.1 | - | 41.3 | 57.2 | 19 | 11 | 4 | 44.4 | 19 | 8.3 | 63.4 | 295.6 | 108.3 | 63.6 | M10x85 | ||
22.26 € | 1 | 4 Days | 50 | Stainless Steel | bright | A | 90° | 75° | 250 | 150 | 350 | 500 | 15.9 | 23.8 | 11.1 | 15.9 | 23.8 | 8 | 5 | 1.5 | 7.7 | 6.9 | 4.4 | 17.3 | 79 | 20.7 | 13.5 | M4x20 | ||
36.65 € | 1 | 4 Days | 100 | Stainless Steel | bright | B | 85° | 73° | 1000 | 600 | 1200 | 2000 | 27 | 37 | 25.4 | 22 | 36 | 11.4 | 7.4 | 2 | 25.1 | 12.7 | 5.5 | 37.8 | 143.5 | 56.9 | 35.7 | M6x40 | ||
47.71 € | 1 | 4 Days | 150 | Stainless Steel | bright | C | 90° | 65° | 2000 | 800 | 1600 | 3200 | 25.4 | 38 | 20.8 | 22.2 | 35 | 14.7 | 8.7 | 3 | 34.9 | 12.7 | 6.7 | 47.6 | 173 | 71.6 | 39.1 | M8x60 | ||
71.11 € | 1 | 4 Days | 250 | Stainless Steel | bright | D | 90° | 68° | 2200 | 1100 | 3000 | 5000 | 41.3 | 57.1 | - | 41.3 | 57.2 | 19 | 11 | 4 | 44.4 | 19 | 8.3 | 63.4 | 295.6 | 108.3 | 63.6 | M10x80 |
Loading...
Component material | Plastic | Component colour | red |
---|
Configure
Basic Attributes
Tightening Force(N)
Body Material
Surface finish body
Form
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
F2=Retaining force(N)
A(mm)
A1(mm)
A3(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
M=clamping spindle
Filter by standard shipping days
Optional Attributes