Magnets raw, Form B with hole NdFeB disc, Form (09001) (09001-48)

Magnets raw, Form B with hole NdFeB disc, Form (09001) 09001-48

Product Details:

Manufacturer part number: 09001-48

Brand: NORELEM

Price: 22.69

Delivery time: 4 Days


Technical Data:

Magnetic force: 165 N

Outer Diameter: 48 ±0.2 Ø

D1=Fastening hole: 15 ±0.1 mm

H: 5 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09001-48

Part Number
09001-48
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

22.69 €

1 4 Days 16548 ±0.215 ±0.15 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish body galvanised Form B
Temperature max.(°C) 80 Tightening torque max.(Nm) 3

This page is Magnets raw, Form B with hole NdFeB disc, Form (09001), part number 09001-48.
You can find the detail information about specifications and dimensions on part number 09001-48.

Variation of this product

Part Number
09001-32
09001-38
09001-56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

8.50 €

1 4 Days 4232 ±0.110.5 ±0.12 ±0.1

14.56 €

1 4 Days 11038 ±0.112 ±0.14 ±0.1

38.30 €

1 4 Days 23056 ±0.215 ±0.16 ±0.1

Tech Support