Magnets raw, Form A with countersink hole NdFeB disc, Form (09001) (09001-15)

Magnets raw, Form A with countersink hole NdFeB disc, Form (09001) 09001-15

Product Details:

Manufacturer part number: 09001-15

Brand: NORELEM

Price: 3.42

Delivery time: 4 Days


Technical Data:

Magnetic force: 29 N

Outer Diameter: 15 ±0.1 Ø

D1=Fastening hole: 4.5 ±0.1 mm

H: 3.5 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09001-15

Part Number
09001-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

3.42 €

1 4 Days 2915 ±0.14.5 ±0.13.5 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish body galvanised Form A
Temperature max.(°C) 80 Tightening torque max.(Nm) 3

This page is Magnets raw, Form A with countersink hole NdFeB disc, Form (09001), part number 09001-15.
You can find the detail information about specifications and dimensions on part number 09001-15.

Variation of this product

Part Number
09001-12
09001-18
09001-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

2.08 €

1 4 Days 1812 ±0.13.5 ±0.13 ±0.1

4.51 €

1 4 Days 4118 ±0.14.5 ±0.14 ±0.1

7.33 €

1 4 Days 6624 ±0.15.5 ±0.14 ±0.1

Tech Support