Magnets shallow pot with through hole NdFeB, with rubber protective jacket (09118) (09118-05)

Magnets shallow pot with through hole NdFeB, with rubber protective jacket (09118) 09118-05

Product Details:

Manufacturer part number: 09118-05

Brand: NORELEM

Price: 22.02

Delivery time: 4 Days


Technical Data:

Magnetic force: 210 N

Outer Diameter: 66 Ø

D1: 22 mm

D2=Fastening hole: 5.5 mm

H=Height: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09118-05

Part Number
09118-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
T
(mm)

22.02 €

1 4 Days 21066225.58.53.2

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
Temperature max.(°C) 60

This page is Magnets shallow pot with through hole NdFeB, with rubber protective jacket (09118), part number 09118-05.
You can find the detail information about specifications and dimensions on part number 09118-05.

Variation of this product

Part Number
09118-01
09118-02
09118-03
09118-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
T
(mm)

8.32 €

1 4 Days 35228.2463.5

10.89 €

1 4 Days 75319663.5

11.39 €

1 4 Days 854312.87.564.2

21.02 €

1 4 Days 1755725.387.63.3

Tech Support