Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket (09116) (09116-06)

Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket (09116) 09116-06

Product Details:

Manufacturer part number: 09116-06

Brand: NORELEM

Price: 7.95

Delivery time: 4 Days


Technical Data:

Attraction Froce (Range): 30.1 to 40.0 N

Magnetic force: 37 N

Outer Diameter: 18 Ø

D2=Thread: M4

L=thread length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09116-06

Part Number
09116-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D2=Thread L=thread length
(mm)
H=Height
(mm)
H1=Total height
(mm)

7.95 €

1 4 Days 30.1 to 40.03718M46612

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Component material Rubber
Component colour Black Temperature max.(°C) 60

This page is Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket (09116), part number 09116-06.
You can find the detail information about specifications and dimensions on part number 09116-06.

Variation of this product

Part Number
09116-01
09116-02
09116-03
09116-04
09116-05
09116-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D2=Thread L=thread length
(mm)
H=Height
(mm)
H1=Total height
(mm)

8.40 €

1 4 Days 40.1 to 50.05022M46.5612.5

12.25 €

1 4 Days 80.1 to 90.08543M615621

21.57 €

1 4 Days 100.1 or More18066M814.88.223

45.48 €

1 4 Days 100.1 or More42088M815.38.223.5

4.97 €

1 4 Days 10.1 to 20.01312M48.5715.5

11.18 €

1 4 Days 80.1 to 90.08931M611617

Tech Support