Magnets shallow pot with internal thread NdFeB, with rubber protective jacket (09112) (Part Numbers)

Magnets shallow pot with internal thread NdFeB, with rubber protective jacket (09112)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09112-00
09112-01
09112-02
09112-03
09112-04
09112-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D2=Thread H=Height
(mm)

7.85 €

1 4 Days --18M46

8.87 €

1 4 Days 30.1 to 40.03522M46

10.81 €

1 4 Days 70.1 to 80.07531M56

11.07 €

1 4 Days 80.1 to 90.08543M46

21.29 €

1 4 Days 100.1 or More18066M68.5

45.48 €

1 4 Days 100.1 or More42088M68

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Component material Rubber
Component colour Black Temperature max.(°C) 60

Tech Support