Protective rubber caps for shallow pot magnets (09110) (09110-50)

Protective rubber caps for shallow pot magnets (09110) 09110-50

Product Details:

Manufacturer part number: 09110-50

Brand: NORELEM

Price: 2.08

Delivery time: 4 Days


Technical Data:

Outer Diameter: 52 Ø

D1: 50 mm

H=Height: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09110-50

Part Number
09110-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1
(mm)
H=Height
(mm)

2.08 €

1 4 Days 52506

Loading...

  1. 1

Basic information

Main material Rubber Main colour black S(mm) 0.5
Temperature max.(°C) 60

This page is Protective rubber caps for shallow pot magnets (09110), part number 09110-50.
You can find the detail information about specifications and dimensions on part number 09110-50.

Variation of this product

Part Number
09110-63
09110-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1
(mm)
H=Height
(mm)

2.40 €

1 4 Days 65638

2.79 €

1 4 Days 838011

Tech Support