Magnets shallow pot (09096) (09096-02)

Magnets shallow pot (09096) 09096-02
  • Volume Discount

Product Details:

Manufacturer part number: 09096-02

Brand: NORELEM

Price: 7.16

Delivery time: 4 Days


Technical Data:

Magnetic force: 55 N

Outer Diameter: 29 Ø

D1=Fastening hole: 5 mm

H=Height: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09096-02

Part Number
09096-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H=Height
(mm)

7.16 €

1 Available 4 Days 552959

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Component material Steel Surface finish component painted
Component colour red Temperature max.(°C) 450

This page is Magnets shallow pot (09096), part number 09096-02.
You can find the detail information about specifications and dimensions on part number 09096-02.

Variation of this product

Part Number
09096-01
09096-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H=Height
(mm)

4.86 €

1 Available 4 Days 30193.58

10.81 €

1 Available 4 Days 9538510.5

Tech Support