Manufacturer part number: 09072-10-3204
Brand: NORELEM
Price: 4.10 €
Delivery time: 4 Days
Outer Diameter: 32 ±0.2 Ø
D1=Fastening hole: M4 mm
H=Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09072-10-3204
Magnet Type (Material) | Ferrite Magnet | Component material | Steel | Surface finish component | galvanised |
---|---|---|---|---|---|
Temperature max.(°C) | 200 |
This page is Magnets shallow pot with internal thread hard ferrite (09072), part number 09072-10-3204.
You can find the detail information about specifications and dimensions on part number 09072-10-3204.
Part Number |
---|
09072-10-2504 |
09072-10-4004 |
09072-10-5006 |
09072-10-5008 |
09072-10-6308 |
09072-10-8008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (Ø) | D1=Fastening hole (mm) | H=Height (mm) |
---|---|---|---|---|---|---|---|
3.80 € | 1 | 4 Days | 25 ±0.15 | M4 | 7 | ||
5.34 € | 1 | 4 Days | 40 ±0.2 | M4 | 8 | ||
6.57 € | 1 | 4 Days | 50 ±0.2 | M6 | 10 | ||
7.23 € | 1 | 4 Days | 50 ±0.2 | M8 | 10 | ||
12.03 € | 1 | 4 Days | 63 ±0.20 | M8 | 14 | ||
19.57 € | 1 | 4 Days | 80 ±0.25 | M8 | 18 |