Magnets shallow pot with countersink NdFeB (09071) (09071-30-20)

Magnets shallow pot with countersink NdFeB (09071) 09071-30-20

Product Details:

Manufacturer part number: 09071-30-20

Brand: NORELEM

Price: 6.36

Delivery time: 4 Days


Technical Data:

Outer Diameter: 20 Ø

D1=Fastening hole: 4.5 mm

D2: 9 mm

H=Height: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09071-30-20

Part Number
09071-30-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

6.36 €

1 4 Days 204.596

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form D Temperature max.(°C) 80

This page is Magnets shallow pot with countersink NdFeB (09071), part number 09071-30-20.
You can find the detail information about specifications and dimensions on part number 09071-30-20.

Variation of this product

Part Number
09071-30-13
09071-30-16
09071-30-25
09071-30-32
09071-30-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

4.10 €

1 4 Days 133.56.64.5

4.71 €

1 4 Days 163.56.64.5

8.40 €

1 4 Days 254.597

13.08 €

1 4 Days 325.5117

18.92 €

1 4 Days 405.510.68

Tech Support