Magnets shallow pot with countersink SmCo (09071-20) (09071-20-20)

Magnets shallow pot with countersink SmCo (09071-20) 09071-20-20

Product Details:

Manufacturer part number: 09071-20-20

Brand: NORELEM

Price: 14.17

Delivery time: 4 Days


Technical Data:

Outer Diameter: 20 ±0.15 Ø

D1=Fastening hole: 4.5 mm

D2: 9.3 mm

H=Height: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09071-20-20

Part Number
09071-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

14.17 €

1 4 Days 20 ±0.154.59.36

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-Cobalt Magnet Component material Steel
Surface finish component Galvanised Temperature max.(°C) 280

This page is Magnets shallow pot with countersink SmCo (09071-20), part number 09071-20-20.
You can find the detail information about specifications and dimensions on part number 09071-20-20.

Variation of this product

Part Number
09071-20-16
09071-20-25
09071-20-32
09071-20-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

11.99 €

1 4 Days 16 ±0.153.56.64.5

17.17 €

1 4 Days 25 ±0.154.59.27

20.87 €

1 4 Days 32 ±0.25.511.57

34.65 €

1 4 Days 40 ±0.25.511.58

Tech Support