Magnets shallow pot with countersink hard ferrite with stainless-steel housing (09071-10)

Magnets shallow pot with countersink hard ferrite with stainless-steel housing (09071-10)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 220 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09071-10-120

Part Number
09071-10-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

2.87 €

1 4 Days 20.1 to 30.02220±0.154.296

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Ferrite Magnet Component material Stainless steel
Surface finish component Bright Temperature max.(°C) 220

This page is Magnets shallow pot with countersink hard ferrite with stainless-steel housing (09071-10), part number 09071-10-120.
You can find the detail information about specifications and dimensions on part number 09071-10-120.

Variation of this product

Part Number
09071-10-125
09071-10-132
09071-10-140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

3.06 €

1 4 Days 20.1 to 30.02925±0.155.5117

3.71 €

1 4 Days 50.1 to 60.05832±0.155.5117

4.68 €

1 4 Days 70.1 to 80.07240±0.25.512.58

Tech Support