Magnets shallow pot with counterbore SmCo with stainless-steel housing (09070-10)

Magnets shallow pot with counterbore SmCo with stainless-steel housing (09070-10)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 350 °C

· Assembly: press in, screw in or glue

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09070-10-140

Part Number
09070-10-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

55.43 €

1 4 Days 40 ±0.25.510.584

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-Cobalt Magnet Component material Stainless steel
Surface finish component Bright Temperature max.(°C) 350

This page is Magnets shallow pot with counterbore SmCo with stainless-steel housing (09070-10), part number 09070-10-140.
You can find the detail information about specifications and dimensions on part number 09070-10-140.

Variation of this product

Part Number
09070-10-120
09070-10-125
09070-10-132
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

22.69 €

1 4 Days 20 ±0.154.5863.5

26.92 €

1 4 Days 25 ±0.154.5874

32.11 €

1 4 Days 32 ±0.25.51174

Tech Support