Magnets shallow pot NdFeB Form C (09069) (09069-28)

Magnets shallow pot NdFeB Form C (09069) 09069-28
  • Volume Discount

Product Details:

Manufacturer part number: 09069-28

Brand: NORELEM

Price: 28.68

Delivery time: 4 Days


Technical Data:

Magnetic force: 350 N

Outer Diameter: 32 ±0.20 Ø

D3=Thread: M6

H=Height: 7 mm

H1=Total height: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09069-28

Part Number
09069-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D3=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)

28.68 €

1 Available 4 Days 35032 ±0.20M671710

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form C Temperature max.(°C) 80

This page is Magnets shallow pot NdFeB Form C (09069), part number 09069-28.
You can find the detail information about specifications and dimensions on part number 09069-28.

Variation of this product

Part Number
09069-24
09069-25
09069-26
09069-27
09069-29
09069-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D3=Thread H=Height
(mm)
H1=Total height
(mm)
L=thread length
(mm)

7.08 €

1 Available 4 Days 6013 ±0.15M54.512.58

8.46 €

1 Available 4 Days 9516 ±0.15M64.512.58

13.22 €

1 Available 4 Days 14020 ±0.15M661610

20.84 €

1 Available 4 Days 20025 ±0.15M671710

29.08 €

1 Available 4 Days -40 ±0.2M882012

43.70 €

1 Available 4 Days -47 ±0.2M89.222.213

Tech Support