Magnets shallow pot NdFeB Form B (09069) (09069-12)

Magnets shallow pot NdFeB Form B (09069) 09069-12
  • Volume Discount

Product Details:

Manufacturer part number: 09069-12

Brand: NORELEM

Price: 8.32

Delivery time: 4 Days


Technical Data:

Magnetic force: 13 N

Outer Diameter: 8 ±0.15 Ø

D1: 6 mm

D2=Thread: M3

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09069-12

Part Number
09069-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

8.32 €

1 Available 4 Days 138 ±0.156M34.511.57

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form B Temperature max.(°C) 80

This page is Magnets shallow pot NdFeB Form B (09069), part number 09069-12.
You can find the detail information about specifications and dimensions on part number 09069-12.

Variation of this product

Part Number
09069-11
09069-13
09069-14
09069-15
09069-16
09069-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

7.82 €

1 Available 4 Days 56 ±0.156M34.511.56

9.07 €

1 Available 4 Days 2510 ±0.156M34.511.57

9.58 €

1 Available 4 Days 6013 ±0.156M34.511.56

10.71 €

1 Available 4 Days 9516 ±0.156M44.511.57

13.29 €

1 Available 4 Days 14020 ±0.158M46139

22.62 €

1 Available 4 Days 20025 ±0.158M47149

Tech Support