Magnets shallow pot SmCo Form B (09066) (09066-11)

Magnets shallow pot SmCo Form B (09066) 09066-11
  • Volume Discount

Product Details:

Manufacturer part number: 09066-11

Brand: NORELEM

Price: 8.47

Delivery time: 4 Days


Technical Data:

Magnetic force: 5 N

Outer Diameter: 6 ±0.15 Ø

D1: 6 mm

D2=Thread: M3

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09066-11

Part Number
09066-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

8.47 €

1 Available 4 Days 56 ±0.156M34.511.56

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Steel Surface finish component galvanised
Form B Temperature max.(°C) 200

This page is Magnets shallow pot SmCo Form B (09066), part number 09066-11.
You can find the detail information about specifications and dimensions on part number 09066-11.

Variation of this product

Part Number
09066-12
09066-13
09066-14
09066-15
09066-16
09066-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

8.98 €

1 Available 4 Days 118 ±0.156M34.511.56

9.76 €

1 Available 4 Days 2010 ±0.156M34.511.56

10.38 €

1 Available 4 Days 4013 ±0.156M34.511.56

11.52 €

1 Available 4 Days 6016 ±0.156M44.511.56

14.38 €

1 Available 4 Days 9020 ±0.158M46139

24.44 €

1 Available 4 Days 15025 ±0.158M47149

Tech Support