Magnets shallow pot SmCo Form A (09066) (09066-01)

Magnets shallow pot SmCo Form A (09066) 09066-01
  • Volume Discount

Product Details:

Manufacturer part number: 09066-01

Brand: NORELEM

Price: 9.88

Delivery time: 4 Days


Technical Data:

Magnetic force: 5 N

Outer Diameter: 6 ±0.15 Ø

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09066-01

Part Number
09066-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)

9.88 €

1 Available 4 Days 56 ±0.154.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Steel Surface finish component galvanised
Form A Temperature max.(°C) 200

This page is Magnets shallow pot SmCo Form A (09066), part number 09066-01.
You can find the detail information about specifications and dimensions on part number 09066-01.

Variation of this product

Part Number
09066-02
09066-03
09066-04
09066-05
09066-06
09066-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)

10.53 €

1 Available 4 Days 118 ±0.154.5

11.41 €

1 Available 4 Days 2010 ±0.154.5

12.10 €

1 Available 4 Days 4013 ±0.154.5

13.48 €

1 Available 4 Days 6016 ±0.154.5

16.81 €

1 Available 4 Days 9020 ±0.156

28.66 €

1 Available 4 Days 15025 ±0.157

Tech Support