Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (09065) (09065-10-140)

Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (09065) 09065-10-140

Product Details:

Manufacturer part number: 09065-10-140

Brand: NORELEM

Price: 7.98

Delivery time: 4 Days


Technical Data:

Outer Diameter: 40 +0.2/-0.1 Ø

H=Height: 8 mm

H1=Total height: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09065-10-140

Part Number
09065-10-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
H=Height
(mm)
H1=Total height
(mm)

7.98 €

1 4 Days 40 +0.2/-0.1816.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Stainless steel Surface finish component bright
D1(mm) 8 D2=Thread M5 T=thread depth(mm) 10
Temperature max.(°C) 220

This page is Magnets shallow pot with internal thread hard ferrite with stainless-steel housing (09065), part number 09065-10-140.
You can find the detail information about specifications and dimensions on part number 09065-10-140.

Variation of this product

Part Number
09065-10-125
09065-10-132
09065-10-150
09065-10-163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
H=Height
(mm)
H1=Total height
(mm)

6.00 €

1 4 Days 25 ±0.1716

6.54 €

1 4 Days 32 ±0.1716

9.63 €

1 4 Days 50 +0.2/-0.11018.5

16.56 €

1 4 Days 63 +0.3/-0.11422

Tech Support