Magnets shallow pot hard ferrite (09064) (09064-01)

Magnets shallow pot hard ferrite (09064) 09064-01
  • Volume Discount

Product Details:

Manufacturer part number: 09064-01

Brand: NORELEM

Price: 3.89

Delivery time: 4 Days


Technical Data:

Magnetic force: 4 N

Outer Diameter: 10 ±0.15 Ø

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09064-01

Part Number
09064-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)

3.89 €

1 Available 4 Days 410 ±0.154.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 100

This page is Magnets shallow pot hard ferrite (09064), part number 09064-01.
You can find the detail information about specifications and dimensions on part number 09064-01.

Variation of this product

Part Number
09064-02
09064-03
09064-04
09064-05
09064-06
09064-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)

4.03 €

1 Available 4 Days 1013 ±0.154.5

4.20 €

1 Available 4 Days 1816 ±0.154.5

4.87 €

1 Available 4 Days 3020 ±0.156

5.53 €

1 Available 4 Days 4025 ±0.157

6.60 €

1 Available 4 Days 8032 ±0.207

7.63 €

1 Available 4 Days 12540 ±0.208

Tech Support