Magnets deep pot (09094) (09094-02)

Magnets deep pot (09094) 09094-02
  • Volume Discount

Product Details:

Manufacturer part number: 09094-02

Brand: NORELEM

Price: 5.60

Delivery time: 4 Days


Technical Data:

Magnetic force: 28 N

Outer Diameter: 21 Ø

D1=Thread: M6

H=Height: 19 mm

T=thread depth: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09094-02

Part Number
09094-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)

5.60 €

1 Available 4 Days 2821M6195

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Surface finish component painted Component colour red
Temperature max.(°C) 450

This page is Magnets deep pot (09094), part number 09094-02.
You can find the detail information about specifications and dimensions on part number 09094-02.

Variation of this product

Part Number
09094-01
09094-03
09094-04
09094-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)

5.27 €

1 Available 4 Days 1817M6164

8.46 €

1 Available 4 Days 6527M6256

15.61 €

1 Available 4 Days 11535M6309

62.65 €

1 Available 4 Days 40065M124313

Tech Support