Magnets deep pot with internal thread NdFeB (09068)

Magnets deep pot with internal thread NdFeB (09068)
  • Volume Discount
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09068-03

Part Number
09068-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Can be shortened by
(mm)

6.82 €

1 Available 4 Days 50.1 to 60.06013M41873

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Component material Steel
Surface finish component Galvanised Temperature max.(°C) 80

This page is Magnets deep pot with internal thread NdFeB (09068), part number 09068-03.
You can find the detail information about specifications and dimensions on part number 09068-03.

Variation of this product

Part Number
09068-01
09068-02
09068-04
09068-05
09068-06
09068-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Can be shortened by
(mm)

5.04 €

1 Available 4 Days 10.1 to 20.0128M31253

5.95 €

1 Available 4 Days 20.1 to 30.02410M41677

6.98 €

1 Available 4 Days 80.1 to 90.09016M42076

12.08 €

1 Available 4 Days 100.1 or More13520M52599

25.72 €

1 Available 4 Days 100.1 or More19025M630910

44.55 €

1 Available 4 Days 100.1 or More30035M8401310

Tech Support