Magnets deep pot NdFeB, Form A (09067) (09067-10-113)

Magnets deep pot NdFeB, Form A (09067) 09067-10-113

Product Details:

Manufacturer part number: 09067-10-113

Brand: NORELEM

Price: 6.54

Delivery time: 4 Days


Technical Data:

Outer Diameter: 13 Ø

Gap to iron wall: 2.5 mm

H=Height: 20 mm

H1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09067-10-113

Part Number
09067-10-113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

6.54 €

1 4 Days 132.5206

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Brass Surface finish component ground
Form A Temperature max.(°C) 80

This page is Magnets deep pot NdFeB, Form A (09067), part number 09067-10-113.
You can find the detail information about specifications and dimensions on part number 09067-10-113.

Variation of this product

Part Number
09067-10-106
09067-10-108
09067-10-110
09067-10-116
09067-10-120
09067-10-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

4.28 €

1 4 Days 61.52010

4.65 €

1 4 Days 81.52010

5.37 €

1 4 Days 102208

8.39 €

1 4 Days 163202

11.01 €

1 4 Days 204255

22.00 €

1 4 Days 255357

Tech Support