Magnets deep pot SmCo, Form B (09067) (09067-04)

Magnets deep pot SmCo, Form B (09067) 09067-04

Product Details:

Manufacturer part number: 09067-04

Brand: NORELEM

Price: 7.12

Delivery time: 4 Days


Technical Data:

Outer Diameter: 8 Ø

D1=Thread: M3

H=Height: 20 mm

T=thread depth: 5 mm

Gap to iron wall: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09067-04

Part Number
09067-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Gap to iron wall
(mm)

7.12 €

1 4 Days 8M32051.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-Cobalt Magnet Component material Brass
Surface finish component Ground Form B Temperature max.(°C) 200

This page is Magnets deep pot SmCo, Form B (09067), part number 09067-04.
You can find the detail information about specifications and dimensions on part number 09067-04.

Variation of this product

Part Number
09067-02
09067-06
09067-08
09067-10
09067-12
09067-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Gap to iron wall
(mm)

6.29 €

1 4 Days 6M32051.5

8.54 €

1 4 Days 10M42072

10.90 €

1 4 Days 13M42072.5

14.95 €

1 4 Days 16M42583

21.62 €

1 4 Days 20M62564

45.02 €

1 4 Days 25M63585

Tech Support