Magnets deep pot SmCo, Form A (09067) (09067-05)

Magnets deep pot SmCo, Form A (09067) 09067-05
  • Volume Discount

Product Details:

Manufacturer part number: 09067-05

Brand: NORELEM

Price: 16.24

Delivery time: 4 Days


Technical Data:

Magnetic force: 40 N

Outer Diameter: 10 Ø

Gap to iron wall: 2 mm

H=Height: 20 mm

H1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09067-05

Part Number
09067-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

16.24 €

1 Available 4 Days 40102208

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Brass Surface finish component ground
Form A Temperature max.(°C) 200

This page is Magnets deep pot SmCo, Form A (09067), part number 09067-05.
You can find the detail information about specifications and dimensions on part number 09067-05.

Variation of this product

Part Number
09067-01
09067-03
09067-07
09067-09
09067-11
09067-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

12.06 €

1 Available 4 Days 861.52010

14.15 €

1 Available 4 Days 2281.52010

18.99 €

1 Available 4 Days 60132.5206

21.24 €

1 Available 4 Days 125163202

24.61 €

1 Available 4 Days 250204255

51.67 €

1 Available 4 Days 400255357

Tech Support