Magnets deep pot with pin AlNiCo (09063) (09063-01)

Magnets deep pot with pin AlNiCo (09063) 09063-01
  • Volume Discount

Product Details:

Manufacturer part number: 09063-01

Brand: NORELEM

Price: 5.34

Delivery time: 4 Days


Technical Data:

Magnetic force: 1.7 N

Outer Diameter: 6 Ø

D1=Pin diameter: 3 mm

H=Height: 20 mm

H1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09063-01

Part Number
09063-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

5.34 €

1 Available 4 Days 1.763202288

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Surface finish component galvanised Temperature max.(°C) 450

This page is Magnets deep pot with pin AlNiCo (09063), part number 09063-01.
You can find the detail information about specifications and dimensions on part number 09063-01.

Variation of this product

Part Number
09063-02
09063-03
09063-04
09063-05
09063-06
09063-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
D1=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

5.67 €

1 Available 4 Days 483203288

6.09 €

1 Available 4 Days 8.5104206288

6.73 €

1 Available 4 Days 12134207288

8.17 €

1 Available 4 Days 20165205288

10.34 €

1 Available 4 Days 50206256338

16.28 €

1 Available 4 Days 1152583554510

Tech Support