Magnets deep pot AlNiCo without fitting tolerance (09061) (09061-01)

Magnets deep pot AlNiCo without fitting tolerance (09061) 09061-01
  • Volume Discount

Product Details:

Manufacturer part number: 09061-01

Brand: NORELEM

Price: 6.73

Delivery time: 4 Days


Technical Data:

Magnetic force: 1.5 N

Outer Diameter: 6 Ø

H=Height: 20 mm

H1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09061-01

Part Number
09061-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

6.73 €

1 Available 4 Days 1.562012

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 450

This page is Magnets deep pot AlNiCo without fitting tolerance (09061), part number 09061-01.
You can find the detail information about specifications and dimensions on part number 09061-01.

Variation of this product

Part Number
09061-02
09061-03
09061-04
09061-05
09061-06
09061-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

5.33 €

1 Available 4 Days 3.582011

5.74 €

1 Available 4 Days 7102010

6.31 €

1 Available 4 Days 1013209

7.63 €

1 Available 4 Days 1816205

9.89 €

1 Available 4 Days 4220256

15.48 €

1 Available 4 Days 96253510

Tech Support