Toggle clamps vertical with straight foot and adjustable clamping spindle (05700-10) (05700-10-01000)

Toggle clamps vertical with straight foot and adjustable clamping spindle (05700-10) 05700-10-01000

Product Details:

Manufacturer part number: 05700-10-01000

Brand: NORELEM

Price: 16.02

Delivery time: 4 Days


Technical Data:

Tightening Force: 80 N

Opening angle of handle: 85°

Opening angle of holding arm: 120°

F2=Retaining force: 1000 N

Retaining force F1: 700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05700-10-01000

Part Number
05700-10-01000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

16.02 €

1 4 Days 8085°120°10007005007501626849.55.527.6954.499.7573116.6M5x40

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with straight foot and adjustable clamping spindle (05700-10), part number 05700-10-01000.
You can find the detail information about specifications and dimensions on part number 05700-10-01000.

Variation of this product

Part Number
05700-10-01600
05700-10-02400
05700-10-04000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

20.78 €

1 4 Days 10075°95°16001200800100012.72712612.26.234115.55.2136704324.9M6x50

24.76 €

1 4 Days 15056°100°2400120080016001934.912614.38.346.8167.17.2156117.273.249.4M8x63

34.27 €

1 4 Days 25061°112°400020001400300031.849.2148191167.2199.58.7229139.590.363.5M10x85

Tech Support