Toggle clamps vertical with flat foot and adjustable clamping spindle (05715-05)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05715-05-111200

Part Number
05715-05-111200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Form F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

34.20 €

1 4 Days 50Stainless SteelbrightA1200800500700113.526.2-15.925.49523412.77.94.4365730.812.7M5x30

Loading...

  1. 1

Basic information

Component material Plastic Component colour red Opening angle of handle 170°
Opening angle of holding arm 90°

This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (05715-05), part number 05715-05-111200.
You can find the detail information about specifications and dimensions on part number 05715-05-111200.

Variation of this product

Part Number
05715-05-011200
05715-05-023400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Form F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

18.42 €

1 4 Days 50SteelgalvanisedA1200800500700113.526.2-15.925.49523412.77.94.4365730.812.7M5x37

36.42 €

1 4 Days 200SteelgalvanisedB34001400800180043964.33138.162.718.310.337033.3197.991131.867.528M10x80

Tech Support