Toggle clamps vertical heavy-duty with fixed clamping spindle (05755) (05755-05-012000)

Toggle clamps vertical heavy-duty with fixed clamping spindle (05755) 05755-05-012000

Product Details:

Manufacturer part number: 05755-05-012000

Brand: NORELEM

Price: 163.82

Delivery time: 4 Days


Technical Data:

Tightening Force: 500 N

Opening angle of holding arm: 195°

Retaining force F1: 12000 N

Clamping force F3: 1400 N

A1: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05755-05-012000

Part Number
05755-05-012000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

163.82 €

1 4 Days 500195°1200014005025241256.51285306327912461.1M12x100

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body hardened and passivated Component material Plastic
Component colour red Version 2 vertical foot Opening angle of handle 130°

This page is Toggle clamps vertical heavy-duty with fixed clamping spindle (05755), part number 05755-05-012000.
You can find the detail information about specifications and dimensions on part number 05755-05-012000.

Variation of this product

Part Number
05755-05-007000
05755-05-014000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A1
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

132.88 €

1 4 Days 300205°700014004525201049.51070305024310551.1M10x80

232.93 €

1 4 Days 500195°1400018506340321667.516108387832515875M16x150

Tech Support